Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
FYH INC.
Description
with Setscrew UCST-E (inch)
Bill of material
UCST205-14JEH1S6
SDI
Shaft Diameter
7/8 Inch
D
Duty
Normal-duty (2)
A
Application
Standard
GN
Grease Nipple
TOGN
Type of Grease Nipple
B-1/4-28UNF N12
CNSORDERNO
Unit No.
UCST205-14JEH1S6
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
Please wait until the preview is generated.
+81(0) 3-5961-5031
Embedded user actions