Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
FYH INC.
Description
with Setscrew UCST-E
Bill of material
UCST204JEH1S6
SD
Shaft Diameter
20 mm
D
Duty
Normal-duty (2)
A
Application
Standard
C
Cover
TOCE
Type of Cover End
GN
Grease Nipple
TOGN
Type of Grease Nipple
B-1/4-28UNF N12
CNSORDERNO
Unit No.
UCST204JEH1S6
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
Please wait until the preview is generated.
+81(0) 3-5961-5031
Embedded user actions