Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
FYH INC.
Description
with Setscrew
Bill of material
UCFS314
SD
Shaft Diameter
70 mm
D
Duty
Heavy-duty(3)
A
Application
C
Cover
TOCE
Type of Cover End
GN
Grease nipple
TOGN
Type of Grease Nipple
A-PT1/8
CNSORDERNO
Unit No.
UCFS314
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031
Embedded user actions