Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
FYH INC.
Description
with Setscrew(inch)
Bill of material
UCFS312-39
SDI
Shaft Diameter
2 7/16 Inch
DVIS
Duty
Heavy-duty(3)
A
Application
GN
Grease nipple
TOGN
Type of Grease Nipple
A-R1/8
CNSORDERNO
Unit No.
UCFS312-39
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031
Embedded user actions